(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Retractable Handle, 0060-H

Retractable Handle, 0060-H
  • Volume Discount

•Full Length (mm): 84
•Overall width (mm): 16
•Full Height (mm): 94
•Type: Handle key
•Material: Zinc Alloy (ZDC)

PDF

Part Number

Configured Part Number is shown.

NO.0060-H

 
Part Number
NO.0060-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Handle key Material Zinc Alloy (ZDC) Finish Chrome Plating (MZCr)
Full Length(mm) 84 Overall width(mm) 16 Full height(mm) 94
Product Code 2666 Note Long

Please check the type/dimensions/specifications of the part NO.0060-H in the Retractable Handle, 0060-H series.

Additional Products in this Category

Tech Support