(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Key Switch, Small Operator Key Switch S-25 (S-25-OP-4)

Small Key Switch, Small Operator Key Switch S-25 S-25-OP-4
  • Volume Discount

•Application: Computer Peripherals, Alarm Devices
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Main Body Surface Finish: Chrome Plating (MBCr)
•Key Material: Brass Plate (C3713P)
•Key Surface Finish: Nickel Plating (MBNi)

PDF

Part Number

Configured Part Number is shown.

S-25-OP-4

 
Part Number
S-25-OP-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Micro Switches
(piece)
Note Product Code
1 Piece(s)Available

12 Days or more

4Operator type circuit configuration : 15 ways40347

Loading...

  1. 1

Basic Information

Type W/ Multiple Micro Switches Main Body Material Brass Application Computer Peripherals, Alarm Devices
Body Material Free-Cutting Brass Bar (C3604BD) Main Body Surface Finish Chrome Plating (MBCr) Key Material Brass Plate (C3713P)
Key Surface Finish Nickel Plating (MBNi) Rotating Angle of Lock ·90° Rotation

Please check the type/dimensions/specifications of the part S-25-OP-4 in the Small Key Switch, Small Operator Key Switch S-25 series.

Products like this...

Part Number
S-25-OP-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Micro Switches
(piece)
Note Product Code
1 Piece(s)Available

12 Days or more

5Operator type circuit configuration : 31 ways40348

Additional Products in this Category

Tech Support