(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Screwdriver Lock C-195-2

Small Screwdriver Lock C-195-2
  • Volume Discount

•Lock external diameter (mm): 15
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 17
•Product Code: 22631

PDF

Part Number

Configured Part Number is shown.

C-195-2

 
Part Number
C-195-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 17 Lock external diameter(mm) 15 Body Material Zinc Alloy
Surface Finish Chrome Plating Product Code 22631

Please check the type/dimensions/specifications of the part C-195-2 in the Small Screwdriver Lock C-195-2 series.

Additional Products in this Category

Tech Support