(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Lock C-195-0H

Screwdriver Lock C-195-0H
  • Volume Discount

•Lock external diameter (mm): 25
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Zinc Alloy
•Key Surface Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

C-195-0H

 
Part Number
C-195-0H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Key 040 Main Body Overall Length(L(mm)) 32 Lock external diameter(mm) 25
Body Material Zinc Alloy Surface Finish Chrome Plating Key Material Zinc Alloy
Key Surface Finish Chrome Plating Product Code 23820

Please check the type/dimensions/specifications of the part C-195-0H in the Screwdriver Lock C-195-0H series.

Additional Products in this Category

Tech Support