(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coin Lock Tri Mini C-383

Coin Lock Tri Mini C-383
  • Volume Discount

•Lock external diameter (mm): 17
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-383-1
C-383-2
C-383-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Overall Length
(L(mm))
Number of key differences Product Code
1 Piece(s)Available

12 Days or more

18.81624206
1 Piece(s)Available

8 Days or more

21.819824207
1 Piece(s)Available

8 Days or more

25180024208

Loading...

  1. 1

Basic Information

Key Difference of Keys Lock external diameter(mm) 17 Body Material Free-Cutting Brass Bar
Surface Finish Chrome Plating Key Material Brass Plate Key Surface Finish Nickel plating

Additional Products in this Category

Tech Support