(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coin Lock Slim, C-289-T

Coin Lock Slim, C-289-T
  • Volume Discount

•Lock external diameter (mm): 22
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-289-T-1
C-289-T-2
C-289-T-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Overall Length
(L(mm))
Number of key differences Product Code
1 Piece(s)Available

12 Days or more

1021.56423850
1 Piece(s)Available

12 Days or more

1025.6320023851
1 Piece(s)Available

8 Days or more

1030.42500023852

Loading...

  1. 1

Basic Information

Key Difference of Keys Lock external diameter(mm) 22 Body Material Free-Cutting Brass Bar
Surface Finish Chrome Plating Key Material Brass Plate Key Surface Finish Nickel plating

Additional Products in this Category

Tech Support