(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coin Lock C-88-2 (Part Numbers)

Coin Lock C-88-2
  • Volume Discount

•Lock external diameter (mm): 22
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Surface Finish: Chrome plating (MBCr)
•Key Material: Cold rolled steel plate (SPCC)/Free-cutting steel material (SUM)
•Key Surface Finish: Nickel plating (MFNi)

PDF

Part Number

Configured Part Number is shown.

C-88-2-TA6627

 
Part Number
C-88-2-TA6627
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key TA6627 Main Body Overall Length(L(mm)) 45 Lock external diameter(mm) 22
Body Material Free-Cutting Brass Bar (C3604BD) Surface Finish Chrome plating (MBCr) Key Material Cold rolled steel plate (SPCC)/Free-cutting steel material (SUM)
Key Surface Finish Nickel plating (MFNi) Number of key differences 690000 Product Code 20337

Please check the type/dimensions/specifications of the part C-88-2-TA6627 in the Coin Lock C-88-2 series.

Additional Products in this Category

Tech Support