(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam-Lock, C-193

Cam-Lock, C-193
  • Volume Discount

•Lock external diameter (mm): 22
•Body Material: Zinc Alloy (ZDC)
•Surface Finish: Chrome Plating (MZCr)
•Key Material: Zinc Alloy
•Key Surface Finish: Nickel plating

PDF

Part Number

Configured Part Number is shown.

C-193-1-TAK60

 
Part Number
C-193-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key TAK60 Main Body Overall Length(L(mm)) 28.6 Lock external diameter(mm) 22
Body Material Zinc Alloy (ZDC) Surface Finish Chrome Plating (MZCr) Key Material Zinc Alloy
Key Surface Finish Nickel plating Product Code 23679

Please check the type/dimensions/specifications of the part C-193-1-TAK60 in the Cam-Lock, C-193 series.

Additional Products in this Category

Tech Support