(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Magnet Handle for Sealing, FA-609

Magnet Handle for Sealing, FA-609
  • Volume Discount

•Application: For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc.
•Accessory: Two keys, Receiving Seat
•Full Length (mm): 292
•Overall width (mm): 28
•Full Height (mm): 76

PDF

Part Number

Configured Part Number is shown.

FA-609-1

 
Part Number
FA-609-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Specification 1 Attraction force: 255N
Number of Keys 0350 Accessory Two keys, Receiving Seat Full Length(mm) 292
Overall width(mm) 28 Full height(mm) 76 Product Code 60680

Please check the type/dimensions/specifications of the part FA-609-1 in the Magnet Handle for Sealing, FA-609 series.

Additional Products in this Category

Tech Support