(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Airtight Handle FA-114

Airtight Handle FA-114
  • Volume Discount

•Application: Warming and refrigerating cabinet/Sealing door
•Accessory: Strike Plate
•Type: Handle body
•Material: Brass Press-Casting
•Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-114-2L
FA-114-3L
FA-114-4L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

6 Days or more

10164804360192
1 Piece(s)Available

6 Days or more

10148653660194
1 Piece(s)Available

8 Days or more

-131603560196

Loading...

  1. 1

Basic Information

Application Warming and refrigerating cabinet/Sealing door Types Handle body Material Brass Press-Casting
Finish Chrome Plating Selfishly For Left Opening Accessory Strike Plate

Additional Products in this Category

Tech Support