(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strike Plate FA-772S for Safety Handle for Sealing FA-772

Strike Plate FA-772S for Safety Handle for Sealing FA-772
  • Volume Discount

•Application: Medium door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Overall width (mm): 55
•Type: Strike Plate for FA-772
•Material: Aluminum Alloy
•Finish: Antibacterial baked paint finish

PDF

Part Number

Configured Part Number is shown.

FA-772S-1

 
Part Number
FA-772S-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Medium door of a prefabricated refrigerator freezer/dry warehouse, etc. Types Strike Plate for FA-772 Material Aluminum Alloy
Finish Antibacterial baked paint finish Full Length(mm) 49.5 Overall width(mm) 55
Full height(mm) 58 Product Code 60869

Please check the type/dimensions/specifications of the part FA-772S-1 in the Strike Plate FA-772S for Safety Handle for Sealing FA-772 series.

Additional Products in this Category

Tech Support