(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Medium door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Accessory: Two keys
•Full Length (mm): 302
•Overall width (mm): 71
•Full Height (mm): 53
Part Number
Configured Part Number is shown.
FA-772
Application | Medium door of a prefabricated refrigerator freezer/dry warehouse, etc. | Types | Handle body | Material | Main body: Aluminum alloy (ADC)/Decorative cover: Antibacterial agent containing ABS resin |
---|---|---|---|---|---|
Finish | Main body: Antibacterial baked paint finish | Color | Silver | Selfishly | Left/Right Combination Type |
Number of Keys | 0350 | Accessory | Two keys | Full Length(mm) | 302 |
Overall width(mm) | 71 | Full height(mm) | 53 | Product Code | 62862 |
Note | The strike plate is sold separately. |
Please check the type/dimensions/specifications of the part FA-772 in the Safety Handle for Sealing, FA-772 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy