(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Equipment which require strong sealing such as incubation and dust proof, Vibration equipment, Special purpose truck, Engine generator
•Plate Thickness (mm): 1~4
•Full Height (mm): 38
•Type: Handle body
•Material: Zinc Alloy
Part Number
Configured Part Number is shown.
Part Number |
---|
A-309-1S-2 |
A-309-2D-1 |
A-309-2D-2 |
Loading...
Application | Equipment which require strong sealing such as incubation and dust proof, Vibration equipment, Special purpose truck, Engine generator | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Satin Nickel Chrome Plating | Plate Thickness(mm) | 1~4 | Full height(mm) | 38 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy