(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Switchboard, Control Panel
•Full Length (mm): 142
•Overall width (mm): 42
•Full Height (mm): 50
•Compatible Knob: 0061-H, 0062-H
Part Number
Configured Part Number is shown.
AC-100-NB-1
Application | Switchboard, Control Panel | Types | Rod controller | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Decorative cover: Satellite chrome plating (MZCr)/Main body: Chrome plating (MZCr) | Selfishly | Left/Right Combination Type | Full Length(mm) | 142 |
Overall width(mm) | 42 | Full height(mm) | 50 | Applicable Knobs | 0061-H, 0062-H |
Product Code | 03209 | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part AC-100-NB-1 in the Waterproof Rod Controller, AC-100-NB series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy