(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle for Waterproof Lock Handle, A-172

Handle for Waterproof Lock Handle, A-172
  • Volume Discount

•Application: A-172-1/3, A-1172-2/3, A-372-F-1, A-1372-F-1
•Full Length (mm): 165
•Overall width (mm): 42
•Full Height (mm): 65
•Type: Handle key

PDF

Part Number

Configured Part Number is shown.

A-172-H

 
Part Number
A-172-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application A-172-1/3, A-1172-2/3, A-372-F-1, A-1372-F-1 Types Handle key Material Cold rolled steel plate (SPCC)
Finish Chrome plating (MFCr) Full Length(mm) 165 Overall width(mm) 42
Full height(mm) 65 Product Code 00376 Note With ABS resin cover

Please check the type/dimensions/specifications of the part A-172-H in the Handle for Waterproof Lock Handle, A-172 series.

Additional Products in this Category

Tech Support