(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle, A-485-F

Waterproof Flat Handle, A-485-F
  • Volume Discount

•Accessory: Clasp
•Overall width (mm): 32
•Full Height (mm): 37.3
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-485-F-3-1-TAK60
A-485-F-4-1-TAK60
A-485-F-5-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
Full Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

2.314204110
1 Piece(s)Available

8 Days or more

2.311704111
1 Piece(s)Available

15 Days or more

28404112

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys TAK60
Accessory Clasp Overall width(mm) 32 Full height(mm) 37.3

Additional Products in this Category

Tech Support