(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle, A-484-B-4

Waterproof Flat Handle, A-484-B-4
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 117
•Overall width (mm): 34
•Full Height (mm): 45.3
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-484-B-4
A-484-B-4-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Product Code
1 Piece(s)Available

8 Days or more

020001787
1 Piece(s)Available

8 Days or more

TAK6004097

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Accessory Clasp
Full Length(mm) 117 Overall width(mm) 34 Full height(mm) 45.3

Additional Products in this Category

Tech Support