(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle, A-465-C

Waterproof Flat Handle, A-465-C
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 115
•Overall width (mm): 28
•Full Height (mm): 46
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-465-C-2-1

 
Part Number
A-465-C-2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys 0200
Accessory Clasp Full Length(mm) 115 Overall width(mm) 28
Full height(mm) 46 Product Code 01541

Please check the type/dimensions/specifications of the part A-465-C-2-1 in the Waterproof Flat Handle, A-465-C series.

Additional Products in this Category

Tech Support