(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Double Lock Handle A-316-CY

Waterproof Double Lock Handle A-316-CY
  • Volume Discount

•Application: Large outdoor cubicle
•Accessory: Two keys, Large Nut, Screw Set
•Type: Lock main body
•Material: Zinc Alloy (ZDC)
•Finish: Acrylic Resin Baked Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-316-CY-2
A-316-CY-3
A-316-CY-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Applicable Knobs Product Code
1 Piece(s)Available

12 Days or more

976057A-316-2-H04196
1 Piece(s)Available

12 Days or more

804656A-316-3-H04253
1 Piece(s)Available

12 Days or more

673547.8A-316-4-H04257

Loading...

  1. 1

Basic Information

Application Large outdoor cubicle Types Lock main body Material Zinc Alloy (ZDC)
Finish Acrylic Resin Baked Finish Color Silver Selfishly Left/Right Combination Type
Number of Keys TAK60 Accessory Two keys, Large Nut, Screw Set Note The clasp is sold separately

Additional Products in this Category

Tech Support