(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Lift Handle A-214

Flat Lift Handle A-214
  • Volume Discount

•Application: Switchboard, Control panel, Large sealing door
•Plate Thickness (mm): Up to 3
•Accessory: Dedicated clasp, Mounting plate, Screw set, 2 keys
•Full Length (mm): 83
•Overall width (mm): 40

PDF

Part Number

Configured Part Number is shown.

A-214-1-TAK60

 
Part Number
A-214-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Switchboard, Control panel, Large sealing door Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Number of Keys TAK60
Plate Thickness(mm) Up to 3 Accessory Dedicated clasp, Mounting plate, Screw set, 2 keys Full Length(mm) 83
Overall width(mm) 40 Full height(mm) 60.5 Product Code 04273

Please check the type/dimensions/specifications of the part A-214-1-TAK60 in the Flat Lift Handle A-214 series.

Additional Products in this Category

Tech Support