(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plane Lift Handle A-204

Plane Lift Handle A-204
  • Volume Discount

•Application: Switchboard, Control panel, Large sealing door
•Plate Thickness (mm): 3
•Full Length (mm): 78
•Overall width (mm): 35
•Full Height (mm): 58

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-204
A-204-3-1
A-204-3-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Number of Keys Accessory Product Code
1 Piece(s)Available

8 Days or more

Rotation Angle: 360° (free)No KeyDedicated clasp, Mounting plate, Screw set00549
1 Piece(s)Available

8 Days or more

Rotation Angle: 90°0050Dedicated clasp, Mounting plate, Screw set, 2 keys01714
1 Piece(s)Available

8 Days or more

Rotation Angle: 90°No KeyDedicated clasp, Mounting plate, Screw set01715

Loading...

  1. 1

Basic Information

Application Switchboard, Control panel, Large sealing door Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Plate Thickness(mm) 3
Full Length(mm) 78 Overall width(mm) 35 Full height(mm) 58

Additional Products in this Category

Tech Support