(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Canopy type refrigerator/Drug warehouse/Physical and chemical test equipment, etc.
•Accessory: 2 keys, Two mounting bases, 1 strike plate, Adjustment plate
•Full Length (mm): 270
•Overall width (mm): 129
•Full Height (mm): 47.5
Part Number
Configured Part Number is shown.
FA-908
Application | Canopy type refrigerator/Drug warehouse/Physical and chemical test equipment, etc. | Types | Handle body | Material | Main body: Zinc alloy (ZDC)/Grip: Aluminum alloy extruded material (A6063) |
---|---|---|---|---|---|
Finish | Main body: Silver metallic paint/Grip: Alumite treatment | Number of Keys | TAK70 | Accessory | 2 keys, Two mounting bases, 1 strike plate, Adjustment plate |
Full Length(mm) | 270 | Overall width(mm) | 129 | Full height(mm) | 47.5 |
Product Code | 60850 |
Please check the type/dimensions/specifications of the part FA-908 in the Canopy Type Handle for Airtightness, FA-908 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy