(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tightening Handle for A-169

Tightening Handle for A-169
  • Volume Discount

•Application: Handle dedicated to A-169-1/2
•Full Length (mm): 60
•Overall width (mm): 28
•Full Height (mm): 69
•Type: Handle key

PDF

Part Number

Configured Part Number is shown.

A-169-H

 
Part Number
A-169-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Handle dedicated to A-169-1/2 Types Handle key Material Zinc Alloy (ZDC)
Finish Chromate Full Length(mm) 60 Overall width(mm) 28
Full height(mm) 69 Product Code 00371

Please check the type/dimensions/specifications of the part A-169-H in the Tightening Handle for A-169 series.

Additional Products in this Category

Tech Support