(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small, Flat Handle A-250

Small, Flat Handle A-250
  • Volume Discount

•Accessory: Two Keys, Screw Set, Dedicated Clasp
•Material: Zinc Alloy (ZDC)
•Finish: Satin chrome plating (MZCr)
•Number Of Keys: 030
•Plate Thickness (mm): 0.6~2.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-250-2-1
A-250-3-1
A-250-4-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

117282100573
1 Piece(s)Available

8 Days or more

84282100575
1 Piece(s)Available

8 Days or more

70241700577

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Finish Satin chrome plating (MZCr) Number of Keys 030
Plate Thickness(mm) 0.6~2.5 Accessory Two Keys, Screw Set, Dedicated Clasp

Additional Products in this Category

Tech Support