(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lift Handle AP-201

Lift Handle AP-201
  • Volume Discount

•Application: Small door, Sealing door
•Accessory: Dedicated clasp, Nut
•Full Length (mm): 119
•Type: Handle body
•Material: Polyamide

PDF

Part Number

Configured Part Number is shown.

AP-201-D

 
Part Number
AP-201-D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application Small door, Sealing door Types Handle body Material Polyamide
Color Black Selfishly Left/Right Combination Type Plate Thickness(mm) 0~28
Accessory Dedicated clasp, Nut Full Length(mm) 119 Overall width(mm) 42
Full height(mm) 73 Product Code 03577

Please check the type/dimensions/specifications of the part AP-201-D in the Lift Handle AP-201 series.

Additional Products in this Category

Tech Support