(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lift Handle A-201-A

Lift Handle A-201-A
  • Volume Discount

•Application: Small door, Sealing door
•Accessory: Dedicated clasp, Nut
•Full Length (mm): 119
•Overall width (mm): 36
•Full Height (mm): 100

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-201-A-1
A-201-A-2
A-201-A-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

0~803179
1 Piece(s)Available

12 Days or more

20~2803180
1 Piece(s)Available

12 Days or more

30~3803181

Loading...

  1. 1

Basic Information

Application Small door, Sealing door Types Handle body Material Polyamide
Selfishly Left/Right Combination Type Accessory Dedicated clasp, Nut Full Length(mm) 119
Overall width(mm) 36 Full height(mm) 100

Additional Products in this Category

Tech Support