(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch-Type Large Plane Handle A-530

Latch-Type Large Plane Handle A-530
  • Volume Discount

•Application: Optimal for one touch opening and closing of large switchboard and case
•Material: Zinc Alloy (ZDC)
•Surface Finish: Baked Paint
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-530-2-1
A-530-2-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Key Main body length
(mm)
Main Body Width
(mm)
Plate Thickness Collar Product Code
1 Piece(s)Available

8 Days or more

-TAK60851300.8~1.2mmSilver04215
1 Piece(s)Available

8 Days or more

-No Key851300.8~1.2mmSilver04216

Loading...

  1. 1

Basic Information

Application Optimal for one touch opening and closing of large switchboard and case Material Zinc Alloy (ZDC) Surface Finish Baked Paint
Types Handle body

Additional Products in this Category

Tech Support