(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Lock Mini A-410-B

Panel Lock Mini A-410-B
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 90
•Overall width (mm): 39
•Full Height (mm): 70.8
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-410-B

 
Part Number
A-410-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Plate Thickness(mm) 3.2
Accessory Clasp Full Length(mm) 90 Overall width(mm) 39
Full height(mm) 70.8 Product Code 01704

Please check the type/dimensions/specifications of the part A-410-B in the Panel Lock Mini A-410-B series.

Additional Products in this Category

Tech Support