(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Double-Sickle Handle A-298

Stainless Steel Double-Sickle Handle A-298
  • Volume Discount

•Application: Sash sliding door for ship, Door for ship
•Full Length (mm): 172.5
•Overall width (mm): 50
•Plate Thickness (mm): 25~30
•Accessory: Strike plate, 2 keys

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-298-HL
A-298-HS
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Product Code
1 Piece(s)Available

79 Days or more

Dimension L1: 49mm/Dimension L2: 57mm01610
1 Piece(s)Available

12 Days or more

Dimension L1: 36mm/Dimension L2: 43mm01609

Loading...

  1. 1

Basic Information

Application Sash sliding door for ship, Door for ship Types Handle body Material Aluminum Alloy (ADC)
Finish Anti-rust acrylic resin baked paint finish Number of Keys Difference of Keys Full Length(mm) 172.5
Overall width(mm) 50 Plate Thickness(mm) 25~30 Accessory Strike plate, 2 keys

Additional Products in this Category

Tech Support