(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Lock Horizontal Handle A-464-DL

Dial Lock Horizontal Handle A-464-DL
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 143
•Overall width (mm): 36
•Full Height (mm): 42
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-464-DL

 
Part Number
A-464-DL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys Difference of the key of TAK7000 Series
Plate Thickness(mm) 1.6 Accessory Clasp Full Length(mm) 143
Overall width(mm) 36 Full height(mm) 42 Product Code 03506

Please check the type/dimensions/specifications of the part A-464-DL in the Dial Lock Horizontal Handle A-464-DL series.

Additional Products in this Category

Tech Support