(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Clip Lock C-939 (Part Numbers)

Slide Clip Lock C-939
  • Volume Discount

•Application: Hatch lock of boat
•Type: Main Body
•Material: Aluminum Alloy (ADC)
•Finish: Arugi- treatment, Acrylic resin baked paint finish
•Product Code: 22903

PDF

Part Number

Configured Part Number is shown.

C-939

 
Part Number
C-939
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Hatch lock of boat Types Main Body Material Aluminum Alloy (ADC)
Finish Arugi- treatment, Acrylic resin baked paint finish Product Code 22903

Please check the type/dimensions/specifications of the part C-939 in the Slide Clip Lock C-939 series.

Additional Products in this Category

Tech Support