(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Vibration equipment door, Small control panel
•O.D. (mm): 32
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
•Material: Stainless Steel Casting (304 Stainless Steel)
Part Number
Configured Part Number is shown.
A-1399
Application | Vibration equipment door, Small control panel | Types | Lock main body | Material | Stainless Steel Casting (304 Stainless Steel) |
---|---|---|---|---|---|
Finish | Electrolytic Polishing | O.D.(mm) | 32 | Applicable Knobs | 0061-H, 0062-H |
Product Code | 02133 | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-1399 in the Stainless Steel Waterproof Lock Handle A-1399 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy