(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Lock Handle A-1149-1

Stainless Steel Waterproof Lock Handle A-1149-1
  • Volume Discount

•Application: Switchboard, Control Panel
•Plate Thickness (mm): Up to 9.8
•O.D. (mm): 30
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body

PDF

Part Number

Configured Part Number is shown.

A-1149-1

 
Part Number
A-1149-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Lock main body Material Stainless Steel Casting (304 Stainless Steel)
Finish Bead Shot Treatment Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 9.8
O.D.(mm) 30 Applicable Knobs 0061-H, 0062-H Product Code 01143
Note The clasp is sold separately

Please check the type/dimensions/specifications of the part A-1149-1 in the Stainless Steel Waterproof Lock Handle A-1149-1 series.

Additional Products in this Category

Tech Support