(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Stainless Steel Waterproof Flush Handle A-1950-A

Stainless Steel Waterproof Flush Handle A-1950-A
  • Volume Discount

•Accessory: Clasp
•Overall width (mm): 51
•Full Height (mm): 42
•Material: Cold rolled stainless steel plate
•Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1950-A-1
A-1950-A-1-TAK60
A-1950-A-2
A-1950-A-2-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Product Code
1 Piece(s)Available

12 Days or more

020020001862
1 Piece(s)Available

12 Days or more

TAK6020004172
1 Piece(s)Available

12 Days or more

020016501863
1 Piece(s)Available

22 Days or more

TAK6016504173

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Finish Hair line finish Plate Thickness(mm) 3.2
Accessory Clasp Overall width(mm) 51 Full height(mm) 42

Additional Products in this Category

Tech Support