(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Lock Handle A-1140

Stainless Steel Waterproof Lock Handle A-1140
  • Volume Discount

•Application: Outdoor cubicle, Switchboard, Environment equipment, Food equipment, Measuring equipment
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
•Selfishly: Left/Right Combination Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1140-1-1
A-1140-1-1-0200
A-1140-1-1-TAK60
A-1140-1-2
A-1140-2-1
A-1140-2-1-0200
A-1140-2-1-TAK60
A-1140-2-2
A-1140-3-1
A-1140-3-1-0200
A-1140-3-1-TAK60
A-1140-3-2
A-1140-4-1-0200
A-1140-4-1-TAK60
A-1140-5-1-0200
A-1140-5-1-TAK60
A-1140-6-1-0200
A-1140-6-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

20021526077.5Up to 9.803613
1 Piece(s)Available

12 Days or more

02001526077.5Up to 9.803573
1 Piece(s)Available

8 Days or more

TAK601526077.5Up to 9.804132
1 Piece(s)Available

8 Days or more

No Key1526077.5Up to 9.803610
1 Piece(s)Available

8 Days or more

20021204860.8Up to 8.803614
1 Piece(s)Available

8 Days or more

02001204860.8Up to 8.803574
1 Piece(s)Available

8 Days or more

TAK601204860.8Up to 8.804133
1 Piece(s)Available

8 Days or more

No Key1204860.8Up to 8.803611
1 Piece(s)Available

14 Days or more

20021024556.3Up to 8.803615
1 Piece(s)Available

8 Days or more

02001024556.3Up to 8.803575
1 Piece(s)Available

12 Days or more

TAK601024556.3Up to 8.804134
1 Piece(s)Available

8 Days or more

No Key1024556.3Up to 8.803612
1 Piece(s)Available

12 Days or more

0200903856.3Up to 401144
1 Piece(s)Available

12 Days or more

TAK60903856.3Up to 404135
1 Piece(s)Available

12 Days or more

0200803856.3Up to 401133
1 Piece(s)Available

12 Days or more

TAK60803856.3Up to 404136
1 Piece(s)Available

12 Days or more

0200703856.3Up to 401134
1 Piece(s)Available

12 Days or more

TAK60703856.3Up to 404137

Loading...

  1. 1

Basic Information

Application Outdoor cubicle, Switchboard, Environment equipment, Food equipment, Measuring equipment Types Handle body Material Stainless Steel Casting (SUS316)
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Note The clasp is sold separately

Additional Products in this Category

Tech Support