(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Color Lock Handle A-1310

Stainless Steel Waterproof Color Lock Handle A-1310
  • Volume Discount

•Accessory: Large Nut, Screw Set
•Compatible Knob: A-1310-4H
•Material: Stainless Steel Casting (304 Stainless Steel)
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1310-1
A-1310-2
A-1310-3
A-1310-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Types Finish Selfishly Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note
1 Piece(s)Available

12 Days or more

Outdoor cubicle, SwitchboardLock main bodyMachiningLeft/Right Combination Type1.6~862Large Nut, Screw Set-01083The clasp is sold separately
1 Piece(s)Available

12 Days or more

Outdoor cubicle, SwitchboardLock main bodyMachiningLeft/Right Combination Type1.6~850Large Nut, Screw Set-01084The clasp is sold separately
1 Piece(s)Available

12 Days or more

Outdoor cubicle, SwitchboardLock main bodyMachiningLeft/Right Combination Type1.6~334Large Nut, Screw Set-01198The clasp is sold separately
1 Piece(s)Available

31 Days or more

Outdoor cubicle, SwitchboardLock main bodyMachiningLeft/Right Combination Type1.0~330Large Nut, Screw SetA-1310-4H01085The clasp is sold separately

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting (304 Stainless Steel)

Additional Products in this Category

Tech Support