(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Plane Handle A-1230-A

Stainless Steel Plane Handle A-1230-A
  • Volume Discount

•Accessory: Clasp
•Material: Stainless Steel Casting
•Finish: Hair line finish
•Number Of Keys: 0200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1230-A-1-1
A-1230-A-2-1
A-1230-A-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

2.5142323003012
1 Piece(s)Available

12 Days or more

21173032.503014
1 Piece(s)Available

12 Days or more

2842832.503016

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Number of Keys 0200
Accessory Clasp

Additional Products in this Category

Tech Support