(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Tightening Latch Lock C-1386

Stainless Steel Tightening Latch Lock C-1386
  • Volume Discount

•Application: Lid which required tightening for vehicle, ship, etc.
•Full Length (mm): 60
•Type: Main Body
•Material: Stainless Steel Cast Iron (SUS304)
•Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

C-1386

 
Part Number
C-1386
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Application Lid which required tightening for vehicle, ship, etc. Types Main Body Material Stainless Steel Cast Iron (SUS304)
Finish Barrel Grinding Plate Thickness(mm) Up to 3 Full Length(mm) 60
Product Code 22923

Please check the type/dimensions/specifications of the part C-1386 in the Stainless Steel Tightening Latch Lock C-1386 series.

Additional Products in this Category

Tech Support