(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Outdoor switchboard, Control panel
•Plate Thickness (mm): Up to 1.8
•Accessory: Large Nut, Screw Set
•Compatible Knob: 0061-H, 0062-H
•Type: Lock main body
Part Number
Configured Part Number is shown.
A-1147-1
Application | Outdoor switchboard, Control panel | Types | Lock main body | Material | Stainless Steel Casting (SUS316) |
---|---|---|---|---|---|
Selfishly | Left/Right Combination Type | Plate Thickness(mm) | Up to 1.8 | Accessory | Large Nut, Screw Set |
Applicable Knobs | 0061-H, 0062-H | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-1147-1 in the Stainless Steel Lock Handle A-1147 series.
Part Number |
---|
A-1147-2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy