(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Line Handle A-1097 (Part Numbers)

Stainless Steel Line Handle A-1097
  • Volume Discount

•Accessory: Large Nut, Screw Set
•Type: Handle body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Mirror Surface Buff Polishing
•Selfishly: Left/Right Combination Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1097-1
A-1097-2
A-1097-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

90385800721
1 Piece(s)Available

8 Days or more

80345500722
1 Piece(s)Available

8 Days or more

60284400723

Loading...

  1. 1

Basic Information

Types Handle body Material Stainless Steel Casting (304 Stainless Steel) Finish Mirror Surface Buff Polishing
Selfishly Left/Right Combination Type Accessory Large Nut, Screw Set Note The clasp is sold separately

Additional Products in this Category

Tech Support