(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hatch Clip A-1325

Stainless Steel Hatch Clip A-1325
  • Volume Discount

•Application: Hatch for ship
•Overall width (mm): 68
•Full Height (mm): 141
•Plate Thickness (mm): Up to 4
•Accessory: Clasp

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1325-1
A-1325-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Product Code
1 Piece(s)Available

12 Days or more

Clasp Length L: 94mm02091
1 Piece(s)Available

16 Days or more

Clasp Length L: 54 mm02092

Loading...

  1. 1

Basic Information

Application Hatch for ship Types Handle body Material Stainless Steel (304 Stainless Steel)
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Overall width(mm) 68
Full height(mm) 141 Plate Thickness(mm) Up to 4 Accessory Clasp

Additional Products in this Category

Tech Support