(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Outdoor cubicle, Switchboard
•Overall width (mm): 60
•Full Height (mm): 57.5
•Type: Handle body
•Material: Stainless steel bar (SUS304)
Part Number
Configured Part Number is shown.
Part Number |
---|
A-1140-W-1-1-TAK60 |
A-1140-W-1-2 |
A-1140-W-2-1-TAK60 |
A-1140-W-2-2 |
A-1140-W-3-1-TAK60 |
A-1140-W-3-2 |
Loading...
Application | Outdoor cubicle, Switchboard | Types | Handle body | Material | Stainless steel bar (SUS304) |
---|---|---|---|---|---|
Finish | Mirror Surface Buff Polishing | Selfishly | Left/Right Combination Type | Overall width(mm) | 60 |
Full height(mm) | 57.5 | Note | The clasp is sold separately |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy