(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Handle with Trigger KA-1140-W

Stainless Steel Waterproof Handle with Trigger KA-1140-W
  • Volume Discount

•Application: Highway control panel, Outdoor equipment, Vibration equipment
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Stainless Steel Casting (304 Stainless Steel)
•Finish: Melamine Resin Baked Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KA-1140-W-1-1
KA-1140-W-2-1
KA-1140-W-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

13 Days or more

152Up to 9.801300
1 Piece(s)Available

13 Days or more

120Up to 8.801301
1 Piece(s)Available

12 Days or more

102Up to 8.801302

Loading...

  1. 1

Basic Information

Application Highway control panel, Outdoor equipment, Vibration equipment Types Handle body Material Stainless Steel Casting (304 Stainless Steel)
Finish Melamine Resin Baked Finish Color Metallic Silver Selfishly Left/Right Combination Type
Number of Keys 300 Accessory Large Nut, Screw Set, 2 Keys Note The clasp is sold separately

Additional Products in this Category

Tech Support