(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Double-Sickle Handle A-1293

Part Number

Configured Part Number is shown.

 
Part Number
A-1293-A
A-1293-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Full Length
(mm)
Product Code
1 Piece(s)Available

22 Days or more

Main body: Stainless steel plate (SUS316)/Handle: Aluminum alloy (ADC)14501354
1 Piece(s)Available

12 Days or more

Main body: Stainless steel plate (SUS316)/Handle: Stainless steel plate (SUS304)17501361

Loading...

  1. 1

Basic Information

Application Door for ship, Sash sliding door, Chemical factory Types Handle body Finish Mirror Surface Buff Polishing
Selfishly Left/Right Combination Type Number of Keys Difference of Keys Overall width(mm) 50
Plate Thickness(mm) 18~22 Accessory Strike plate, 2 keys Note Since a hook is attached to both sides, the sliding door can be fixed even while it is opened.

Additional Products in this Category

Tech Support