(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Turtle Handle A-1168 (Part Numbers)

Stainless Steel Turtle Handle A-1168
  • Volume Discount

•Application: Small hatch, Vibration equipment, Environment equipment, Measurement equipment
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
•Product Code: 03132

PDF

Part Number

Configured Part Number is shown.

A-1168

 
Part Number
A-1168
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Application Small hatch, Vibration equipment, Environment equipment, Measurement equipment Types Handle body Material Stainless Steel Casting (SUS316)
Finish Mirror Surface Buff Polishing Product Code 03132 Note Rotation Angle: 90°

Please check the type/dimensions/specifications of the part A-1168 in the Stainless Steel Turtle Handle A-1168 series.

Additional Products in this Category

Tech Support