(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Large cubicle, Control panel
•Full Length (mm): 152
•Overall width (mm): 60
•Full Height (mm): 128
•Accessory: Large Nut, Screw Set, 2 Keys
Part Number
Configured Part Number is shown.
A-1140-S-1
Application | Large cubicle, Control panel | Types | Handle body | Material | Stainless Steel Casting (SUS316) |
---|---|---|---|---|---|
Finish | Mirror Surface Buff Polishing | Selfishly | Left/Right Combination Type | Number of Keys | 0200 |
Full Length(mm) | 152 | Overall width(mm) | 60 | Full height(mm) | 128 |
Accessory | Large Nut, Screw Set, 2 Keys | Product Code | 04213 | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-1140-S-1 in the Stainless Steel Stud Waterproof Handle A-1140-S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy