(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Specially-equipped vehicle, vibration equipment, tailgate lifter
•Main Body Length (mm): 180
•Main Body Width (mm): 190
•Material: Main body: Aluminum alloy (ADC)/Handle: Zinc alloy (ZDC)/Mounting plate: Stainless Steel plate (304 Stainless Steel)
•Surface Finish: Electrostatic Paint
Application | Specially-equipped vehicle, vibration equipment, tailgate lifter | Main body length(mm) | 180 | Main Body Width(mm) | 190 |
---|---|---|---|---|---|
Material | Main body: Aluminum alloy (ADC)/Handle: Zinc alloy (ZDC)/Mounting plate: Stainless Steel plate (304 Stainless Steel) | Surface Finish | Electrostatic Paint | Collar | Silver metallic |
Types | Handle body |
Please check the type/dimensions/specifications of the part A-860N-1 in the Gate Lock Handle A-860N series.
Part Number |
---|
A-860N-2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy