(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Gear-Type Plane Handle A-248

Gear-Type Plane Handle A-248
  • Volume Discount

•Full Length (mm): 96
•Overall width (mm): 24
•Full Height (mm): 54.5
•Material: Zinc Alloy
•Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

A-248-1-TAK60

 
Part Number
A-248-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Number of Keys TAK60
Full Length(mm) 96 Overall width(mm) 24 Full height(mm) 54.5
Product Code 04043 Note Clasp is sold separately.

Please check the type/dimensions/specifications of the part A-248-1-TAK60 in the Gear-Type Plane Handle A-248 series.

Additional Products in this Category

Tech Support