(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anchor Type Handle A-14

Anchor Type Handle A-14
  • Volume Discount

•Application: Switchboard, Control Panel
•Plate Thickness (mm): 2.5~3
•O.D. (mm): 34
•Accessory: Dedicated handle (A-14-H)
•Type: Lock main body+Dedicated handle

PDF

Part Number

Configured Part Number is shown.

A-14

 
Part Number
A-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Lock main body+Dedicated handle Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Plate Thickness(mm) 2.5~3 O.D.(mm) 34
Accessory Dedicated handle (A-14-H) Product Code 00061

Please check the type/dimensions/specifications of the part A-14 in the Anchor Type Handle A-14 series.

Additional Products in this Category

Tech Support