(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel for Heavy Door Roller K-1020 (VH Combination Type)

Stainless Steel for Heavy Door Roller K-1020 (VH Combination Type)
  • Volume Discount

[Features]
· A heavy-duty door roller (VH dual use type).
· Matches with both angled and flat rails (VH dual use type).
· Made from stainless steel for superior corrosion resistance.
· Features built-in high-grade machinery bearings.
· RoHS compliant product.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-1020-50
K-1020-60
K-1020-75
K-1020-90
K-1020-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Diameter
(φ)
Overall Length
(mm)
Full Length
(mm)
Full height
(mm)
Overall width
(mm)
Plate Thickness
(mm)
Allowable Load
(daN)
Product Code
1 Piece(s)Available

8 Days or more

5011011054262.59830775
1 Piece(s)Available

8 Days or more

601201206528314730776
1 Piece(s)Available

8 Days or more

751501508033324530777
1 Piece(s)Available

8 Days or more

9018018010038434330778
1 Piece(s)Available

17 Days or more

10022022011042449030779

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Metal Surface Finish Polishing

Additional Products in this Category

Tech Support